No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-DeltaV Predict PredictPro

DeltaV™ Predict and PredictPro

Product Description

DeltaV Predict/Pro enables you to obtain greater throughput, reduced variability, and increased safety for your model predictive control strategies. DeltaV Predict/Pro is fully embedded in the DeltaV system which makes it easy to configure, validate, test and deploy.

Specifications

Process Outputs (Predict)
4 controlled variables and up to 4 constraint variables
Process Outputs (PredictPro)
Total of 80 (Controlled or constraint variables)
Process Inputs (Predict)
4 manipulated variables and up to 4 disturbance variables
Process Input (PredictPro)
Total of 40 (Manipulated and disturbance variables)
Controller loading for 1sec execution rate (Predict)
Approximately 0.1% per MPC function block
MD Controller loading for 1sec execution rate (PredictPro)
Less than 1% per MPCPro function block for a 10x10 matrix
MD Controller loading for 15sec execution rate (PredictPro)
Less than 4% per MPCPro function block for a 20x20 matrix
MD Controller loading for 30sec execution rate (PredictPro)
Less than 10% per MPCPro function block for a 40x80 matrix

Features

  • Fully integrated with DeltaV for easy configuration, implementation and maintenance
  • Improve product quality by reducing variability
  • Increase profitability by operating closer to process constraints and limits
  • Save time using automated model development
  • Test control application and train operators with off-line MPC simulation

Documents & Drawings