Baumann™ SV Electric Actuator

Product Description

The Baumann SV electric actuator is specifically designed for Baumann sliding-stem control valves. It is used for temperature and humidity control for HVAC (hot and chilled water, steam, glycol, etc.), semiconductor manufacturing (clean rooms, make-up air handlers, recirculation air handlers, humidification, chillers, jackets, and glycol systems), and for many industrial environments such as textiles, food and beverage, and tire manufacturing.

iec-ex

Specifications

Actuation
Linear
Certifications
CSA
Control Type
On/Off
Operating Temperature
Standard Temperature
Power Source
Electric
Valve Type
Globe Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Multi-function technology (MFT) provides standard auto calibration and signal select ability at the factory or in the field.
  • Valve failure modes close, open, and last position are available.
  • Choose from 24VAC or 24VDC power supply.
  • Stem position feedback transmitter is available.