AVENTICS-R412010363

AVENTICS™ Lock nut R412010363

kr62.13
QuickShip QuickShip
QTY:

Product Description

SA1-MC-M014

Specifications

For series
SA1-MC
Thread size
M14x1,5
Weight
0.005 kg
Housing material
Steel
Surface housing
salt bath nitrocarburized

Documents & Drawings