AVENTICS-R412010083

AVENTICS™ Silencers, series SI1 R412010083

kr392.54
QuickShip QuickShip
QTY:

Product Description

G038 SS

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
12 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Compressed air connection
G 3/8
Compressed air connection type
External thread
Sound pressure level
101 dB
Nominal flow Qn
2678 l/min
Delivery unit
1 piece
Weight
0.028 kg
Silencer material
Stainless Steel
Material thread
Stainless Steel

Documents & Drawings