No image available
No image available
Your request is being processed.
AVENTICS-5801510000

AVENTICS™ End plate left, End plate right 5801510000

kr1,189.19
QuickShip QuickShip
QTY:

Product Description

ISO1,G3/8-G1/4 PAIR

Specifications

Type
End plate
Direction of pneumatic port (1)
Both directions possible
Compressed air connection 1
G 3/8
Direction of pneumatic port (3,5)
Both directions possible
Port 3 / 5
G 3/8
Exhaust type
Ports separated
Exhaust (3,5)
uncollected exhaust
Frame size
ISO 1
Standards
ISO 5599-1
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Medium
Compressed air
Weight
0.26 kg
Material base plate
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings