No image available
No image available
Your request is being processed.
AVENTICS-5725560220

AVENTICS™ 5/2-directional valve, Series CD12 5725560220

kr4,824.73
QuickShip QuickShip
QTY:

Product Description

CD12-5/2XX-DO-024DC-E-G012-G012-EN175301

Specifications

Activation
Electrically
Nominal flow Qn
4100 l/min
Switching principle
5/2
Compressed air connection output
G 1/2
Working pressure min.
-0.95 bar
Working pressure max
16 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent, without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Electrical connection number of poles
3-pin
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
External
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Temperature resistance
-25 °C cold-resistant
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
50 °C
Min. medium temperature
-25 °C
Max. medium temperature
50 °C

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings