AVENTICS™ Base plate, Series 563, 565 5654510000

kr1,674.39
QTY:

Product Description

COMPL. 565-451-G1/2

Specifications

Type
Base plate
Direction of pneumatic port (2,4)
Down
Compressed air connection 2 / 4
G 1/2
Direction of pneumatic port (12)
Down
Direction of pneumatic port (14)
Down
Compressed air connection 14
G 1/8
Working pressure min.
-1 bar
Working pressure max
30 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
120 °C
Min. medium temperature
-20 °C
Max. medium temperature
120 °C
Medium
Compressed air
Max. number of valve positions
1
Weight
0.33 kg
Material base plate
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber