AVENTICS-2701432000

AVENTICS™ Male threaded rods 2701432000

kr60.14
QuickShip QuickShip
QTY:

Product Description

MOUNTING 2700/KHZ/SSI-32

Specifications

For series
KHZ and SSI with internal thread
Series
KHZ, SSI
Thread size
M6
Weight
0.02 kg
Housing material
Stainless Steel

Documents & Drawings