AVENTICS-1827020269

AVENTICS™ Intermediate flange, Series JP2 1827020269

kr1,145.20
QTY:

Product Description

CM1-JP2-032-CCI/KPZ-AL

Specifications

Version
for multi-position cylinders
For series
CCI, KPZ
Piston diameter
32 mm
Housing material
Aluminum

Documents & Drawings