AVENTICS™ Supply plate 1825503314

kr1,354.16
QTY:

Product Description

581 5599-1 SIZE1

Specifications

Type
Base plate
Direction of pneumatic port (1)
Up
Compressed air connection 1
G 3/8
Direction of pneumatic port (3,5)
Up
Port 3 / 5
G 3/8
Exhaust (3,5)
With directional exhaust (3/5)
Frame size
ISO 1
Standards
ISO 5599-1
Working pressure min.
1 bar
Working pressure max
10 bar
Medium
Compressed air
Grid dimension
30 mm
Mounting screw
with hexagon socket
Weight
0.22 kg
Housing material
Aluminum
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber