No image available
No image available
Your request is being processed.
AVENTICS-1825503286

AVENTICS™ Base plate, Ports 2 and 4 on side, 1,2 and 4 also on bottom 1825503286

kr435.36
QuickShip QuickShip
QTY:

Product Description

ISO1

Specifications

Type
Base plate
Compressed air connection 2 / 4
G 1/4
Exhaust type
Ports separated
Compressed air connection 12
M5
Compressed air connection 14
M5
Frame size
ISO 1
Standards
ISO 5599-1
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-15 °C
Max. medium temperature
80 °C
Medium
Compressed air
Grid dimension
43 mm
Mounting screw
with hexagon socket
Weight
0.24 kg
Housing material
Die-cast aluminum
Material base plate
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings