AVENTICS™ Transition plate 1825503164

kr850.71
QTY:

Product Description

ISO 1-2

Specifications

Type
Transition plate
Exhaust type
Ports separated
Exhaust (3,5)
uncollected exhaust
Frame size
ISO 1 > ISO 2
Standards
ISO 5599-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-15 °C
Max. medium temperature
80 °C
Medium
Compressed air
Mounting screw
hexagon head
Weight
0.295 kg
Housing material
Aluminum
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber