The AVENTICS Series LS04 are lightweight spool valves and save space with their polyamide and aluminium housing. The valves are suitable for direct mounting onto moving machines and system parts.
Recommended |
Activation
|
Electrically
|
Flow (L/M)
|
310 l/min
|
Valve Function
|
NC
|
Max Working Pressure
|
7 bar
|
availability
|
7 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
180 l/min
|
Valve Function
|
NC
|
Max Working Pressure
|
7 bar
|
availability
|
7 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
310 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
7 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
180 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
7 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
200 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
Same Day
|
Activation
|
Electrically
|
Flow (L/M)
|
200 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
Same Day
|
Activation
|
Electrically
|
Flow (L/M)
|
200 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
Same Day
|
Activation
|
Electrically
|
Flow (L/M)
|
200 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
Same Day
|
Activation
|
Electrically
|
Flow (L/M)
|
180 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
Same Day
|
Activation
|
Electrically
|
Flow (L/M)
|
310 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
7 bar
|
availability
|
Same Day
|
Recommended |
Cable Exit 1
|
straight
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
straight
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
straight
|
Number of Poles 2
|
|
Cable Option
|
|
Electrical Connection Type 2
|
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
|
Electrical Connection Type 2
|
|
availability
|
|
Cable Exit 1
|
straight
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
straight
|
Number of Poles 2
|
2-pin
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
Plug
|
availability
|
Same Day
|
Cable Exit 1
|
straight
|
Number of Poles 2
|
|
Cable Option
|
|
Electrical Connection Type 2
|
|
availability
|
|
Montageanleitung für Serie LS04 - Erweiterung | AVENTICS
Montageanleitung für Serie LS04 -PIN-Belegung für Version M8-Stecke |
Montageanleitung für Serie LS04 -VS Pin-Belegung für D-SUB-Anschluss | AVENTICS
Montageanleitung für Serie LS04 DIN-Schiene | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 9x - 6x | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 24x | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 4x -16x | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 5x - 14x | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 6x - 12x | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 7x -10x | AVENTICS
Montageanleitung für Serie LS04 Pin-Belegung für D-SUB-Anschluss 8x - 8x | AVENTICS
Montageanleitung für Serie LS04 Ventilsystem | AVENTICS
Assembly instructions: Series LS04 - Extension | AVENTICS
Assembly instructions: Series LS04 - PIN assignment for M8 plug version | AVENTICS
Assembly instructions: Series LS04 DIN rail | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 11x - 2x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 12x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 24x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 4x - 16x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 5x -14x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 6x - 12x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 7x -10x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 8x - 8x | AVENTICS
Assembly instructions: Series LS04 Pin Assignment for D-SUB Connection 9x - 6x | AVENTICS
Assembly instructions: Series LS04-VS Pin Assignment for D-SUB Connection | AVENTICS
Assembly instructions: Valve system Series LS04 | AVENTICS
Instruction Manual: Valve system, series LS04/LS04 SW | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.