No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-MWX100 Spot Welder

Branson MWX100 Spot Welder

Product Description

The Ultraweld MWX-100 is the most versatile Spot Welder available, providing the highest levels of flexibility, efficiency and economy. It can be easily tooled for a wide range of non-ferrous metal welding applications. It is ideal for precise welding of smaller gauge nonferrous metal, delicate assemblies such as batteries, photovoltaic cells, automotive air bag systems, capacitors, and other critical components.

Specifications

Actuation
Pneumatic
Cooling System
Air
Data Interface
USB, Ethernet
Frequency
40kHz
Input Power
200-230V, 50/60 Hz
Output Power
400W, 800W
Overall Dimensions
363mm x 215mm x 432mm (H x W x L)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy

Features

  • Precision crossed-roller bearing slides to assure smooth operation and extreme accuracy
  • Versatile frame available for table, gantry/overhead, or surface mount
  • System can quickly be configured to adapt to various applications
  • Precise adjustments for accurate setting of both upper and lower positive stops
  • Conveniently located flow controls offering easy adjustment of head speed in both directions
  • A polar mounted ultrasonic stack to facilitate setup and efficient transmission of ultrasonic energy to the horn
  • Titanium horns with low cost replaceable tips, or solid tool steel horns, for fast setup and minimum tooling cost
  • Increased head travel for ease of part loading and unloading. The MWX100 offers manufacturers the highest reliability at the lowest cost per weld.

Documents & Drawings