No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-GMX-L20A

Branson GMX-L20A Spot Welder

Product Description

Branson™ GMX-L20A Ultrasonic Metal Welder is designed and built to assure you the highest degree of reliability and weld quality. Ultrasonic metal welding provides our customers with a superior solution, superior performance, improved throughput and reduced maintenance.

Specifications

Actuation
Pneumatic
Cooling System
Air
Data Interface
USB, Ethernet
Frequency
20kHz
Input Power
200-230V, 50/60 Hz (for 4kW); 260-528V, 50/60Hz, Three Phase (for 5.5kW)
Output Power
4000W, 5500W
Overall Dimensions
283mm x 260mm x 468mm (H x W x L)  (varies with different fixture)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
User Interface
Touchscreen
Weld Modes
Time, Energy

Features

  • Precision roller bearing slide assures smooth operation and extreme accuracy.
  • Precise adjustments for accurate setting of both upper and lower positive stops.
  • Dovetail mounting allows quick change fixturing.
  • Solid steel horns for fast set up and minimum tooling cost–or- Titanium horns with economical replaceable tips.
  • Optional vortex cooling allows high-speed operation without heat buildup.

Documents & Drawings