No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-345

ASCO™ Series 345 Solenoid Valves

Product Description

The ASCO Series 345 is a low-cost line of 4-way general service valves that are designed for low-flow applications. The valves are commonly used in analytical and diagnostic equipment, biofuel and heating systems, and refineries.

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
4 way - 4/2
Flow
From 0.5 Cv to 1.0 Cv, From .04 to .2 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 24 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 250 DC Battery Charging | 50, 50/60, 60
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
Class I Div 2, CSA, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Compact valves for low-flow, general service applications
  • Available in intrinsically safe, voltage-ranging, and long-life constructions
  • Mountable in any position for installation flexibility
  • Brass and stainless steel bodies available for a wide range of applications

Documents & Drawings