Fisher-P-200R

Fisher™ easy-Drive™ 200R Electric Actuator

Product Description

The Fisher easy-Drive 200R is a rotary electric actuator designed for the rigors of throttling or on/off applications. The actuator can be controlled via Modbus RTU, 4-20 mA, or dry contact signals. Set up and calibration is made easy with the Fisher easy-Drive configurator which provides one button calibration.

easy-Drive Product Options:

  • Linear
    • Fisher easy-Drive 200L (Standalone)
    • Fisher D3 control valve with easy-Drive electric actuator
    • Fisher D4 control valve with easy-Drive electric actuator
  • Rotary
    • Fisher easy-Drive 200R (Standalone)
  • Accessories
    • RPU-100 (supercapacitor backup)

Features

  • Zero venting of product to the atmosphere
  • Low power requirements
  • Stable operation, despite application conditions
  • Remote monitoring reduces trips to the field
  • Simple set-up and operation
  • Diagnostics are available over Modbus protocol

Specifications

Actuators
Rotary, Electric
Area Classification
Class 1 Div 1 / Zone 1
Certifications
CSA, ATEX, IECEx
Control Type
On/Off, Positioning
Operating Temperature
Standard Temperatures
Power Source
Electric
Valve Type
Rotary Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

undefined