No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Ovation-P-Controller

Ovation™ Controller

Product Description

The OCR3000 model is the successor to the Ovation OCR1100 controller. The OCR3000 combines the processor and the IOIC modules into a single module, and provides an interface for up to 16 branches of local I/O. The OCR3000 controller scans all 16 I/O branches in parallel, providing a significant performance increase.

Features

  • Automatic, bumpless failover between redundant controllers
  • Integrated advanced controller diagnostics
  • Designed for easy integration of rapidly advancing technology
  • Single module solution for the Ovation Controller and I/O interface
  • Compatible with all Ovation I/O modules
  • Application-compatible with the OCR1100 Controller
  • Cryptographic signing of all controller firmware files

Documents & Drawings