No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-ControlWave PAC

ControlWave® PAC - Process Automation Controller

Product Description

The ControlWave Process Automation Controller is a high-performance hybrid PLC/RTU designed to meet the demanding requirements of industrial control. It is very flexible and capable of satisfying the requirements of local, expanded, remote, and distributed I/O needs. The controller is ideal for water/wastewater, oil and gas, and industrial control applications.

Documents & Drawings

Features

  • Powerful, high-performance processor
  • Up to three 10/100 MB Ethernet ports
  • Up to four serial communication ports
  • 4- and 8-slot I/O base unit
  • Hot-swappable I/O
  • Security key-lock
  • Analog outputs maintain last/preset value on CPU watchdog
  • Discrete outputs maintain last or zero value on CPU watchdog
  • Wide temperature range (-40 to +70 deg C)
  • Class I, Div. 2 hazardous location and CE approval
  • Open industry standards for programming, configuration, and communication
  • Discrete outputs maintain last or zero value on CPU Watchdog