CON011 Hardened Panel Mount

Product Description

Field-mounted directly on equipment. Works with all Emerson eddy current sensors. See specification sheet for safety ratings.

Specifications

Frequency Range (-3 dB)
0 to 20,000 Hz
Rise Time
< 15µs
Weight
600 grams (21.16 oz)
Operating Temperature
-30 to 100°C (-22 to 212°F)
Shock and Vibration
5g @ 60 Hz @ 25°C (77°F)

Features

  • Options include field or enclosure mounting, small to large shaft measurements and industry safety ratings
  • Eddy current sensors feature focused measurement areas over air-coil-based sensors