No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AMS-P-A6740

A6740 16-Channel Output Relay Module for the AMS 6500 Machinery Health Monitor

Product Description

The 16-Channel Output Relay Module is designed for high reliability for the plant’s most critical rotating machinery. This 2-slot monitor is used together with the AMS 6500 to build a complete API 670 machinery protection monitor. Applications include steam, gas, compressors and hydro turbo machinery. Easy-to-use software provides graphical logic displays that guide the user pictorially through configuration.

Specifications

Inputs
60 inputs of type: channel clear, alert and danger
Outputs
Relay 1-16
Time Delay
0-30 seconds
Handle
Easily remove card and provide plate for module and sensor identification
Dimensions (W x H x L)
60 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-40 to 70°C (-40 to 156°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s² (9.98 g’s peak), 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • 3U size, 2-slot plu-in module decreases cabinet space requirements in half from traditional 6U size cards
  • API 670 compliant, hot swappable module
  • 60 inputs, 30 logical expressions, 16 relay outputs
  • 6740 is a 12TE wide module for IMR6000 series rack

Documents & Drawings