At an underground gas storage facility, the flow measurement of natural gas during injection and withdrawal is crucial for safe and efficient operation. As part of a renovation program, superior replacements for unreliable flow meters were sought. The flow metering solution would need to deliver accurate and reliable flow measurement, and be capable of withstanding the high-pressure conditions experienced in gas storage operations.
The Flexim FLUXUS G722 gas flow meter is a high performing ultrasonic clamp-on meter specifically designed for measurement of dynamic flows in the process industry. This sophisticated, versatile, and accurate flow meter has everything you need - faster processing capabilities, advanced diagnostics, bidirectional communication protocols, digital outputs, and process inputs. The G722 offers ease of installation, retrofittable design, accuracy, and outstanding performance. Using the new Synchronized Channel Averaging method (SCA), the G722 ultrasonic flow meter sends signals both in the direction of the flow and against the flow every 1millisecond.
The Flexim FLUXUS G831 gas flow meter is a high-performing ultrasonic clamp-on meter specifically designed for measurement of dynamic flows in the process industry. This sophisticated, versatile, and accurate gas flow meter has everything you need - faster processing capabilities, advanced diagnostics, bidirectional communication protocols, digital outputs and process inputs. The G831 offers ease of installation, retrofittable design, accuracy, and outstanding performance. ATEX, IECEx Zone 1 and FM Class I, Div. 1 approved, including explosion proof housing, compact design, and the corrosion resistant transducers, the system’s mechanical stability and permanent contact with the pipe surface is assured.