Solids Level Measurement in Silo Mixing Plant
Accurately measure levels in silo mixing plants with a measurement solution designed for dusty, abrasive environments.
Filling a silo with products like cement and lime creates an extremely dusty environment that can interfere with measuring levels accurately. The materials are also heavy and abrasive, which can damage some level measurement devices. Operators need to employ a robust, accurate level measurement solution that is made for low dielectric media and can withstand abrasion, heavy loads, and dusty conditions.