CCS is the process of capturing CO2 emissions from industrial sources and storing them underground to reduce greenhouse gases. Accurate measurement of captured CO2 is crucial and Coriolis offers significant advantages over other technologies. Coriolis meters directly measure mass flow, eliminating the need for density conversions that can introduce errors. Also, CO2's properties can change with pressure and temperature variations, and Micro Motion Coriolis meters excel in these conditions, providing high accuracy measurement regardless of gas, liquid, or supercritical state of CO2. Another advantage for CCS applications is through Smart Meter Verification, which continuously verifies the meter's calibration and performance, reducing the need for frequent field calibrations – a challenge in remote carbon sequestering locations. Finally, Micro Motion Coriolis meters come in various material options, ensuring compatibility with dry CO2 (gaseous) or wet CO2 (containing water vapor).