Rack or panel-mounted 5 valve manifold to ASME B31.1 or B31.3 which meets MSS SP-105 for pressures to 6000 psig (414 barg), Class 2500
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch pipe S.W. Inlet x 1/4-inch FNPT Vent x 1/4-inch FNPT Otlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
3/8-inch FNPT Inlet x 1/4-inch FNPT Vent x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2"Tube SW Inlet x1/4"FNPT Vent x 1/4"FNPT outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
3/8"Tube SW inlet x1/4"FNPT Vent x1/4"FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.