Rosemount 8705 Flanged Magnetic Flow Meter Consisting of 8705010 Sensor and 8732E Transmitter
Rosemount 8705 Flanged Magnetic Flow Meter Consisting of 8705010 Sensor and 8732E Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Rosemount 8705010 Flanged Magnetic Flow Meter Sensor, 1 Inch (DN25)
Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
½-36 inch (15-900 mm)
Liner Materials
PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber, Consult factory for additional material options
Electrode Materials
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters
Sensor compatibility
Compatible with Rosemount 8705, 8711, and 8721sensors. Compatible with AC and DC powered sensors ofother manufacturers.
Transmitter coil drive current
500mA
Flow rate range
Capable of processing signals from fluids that are travelingbetween 0.04 and 39 ft/s (0.01 to 12 m/s) for both forwardand reverse flow in all sensor sizes. Full scale continuouslyadjustable between –39 and 39 ft/s (–12 to 12 m/s).
Conductivity limits
Process liquid must have a conductivity of5 microSiemens/cm (5 micromhos/cm) or greater.
Power supply
90 - 250VAC, 50/60Hz or 12 - 42VDC
Line power fuses
90-250VAC systems 1A, 250V, I2t, 1.5 A2s Rating, Fast ActingBussman AGC-1, Littlefuse 31201.5HXP 12-42VDC systems 3 Amp, 250V, I2t, 14 A2s Rating, Fast ActingBel Fuse 3AG 3-R, Littelfuse 312003P, Schurter 0034.5135
Line power fuses
15W maximum - DC 40VA maximum - AC
Switch-on current
AC: Maximum 35.7A (< 5ms) at 250VAC DC: Maximum 42A (< 5ms) at 42VDC
Features
Rosemount 8705010 Flanged Magnetic Flow Meter Sensor, 1 Inch (DN25)
For maximum protection, a fully welded sensor housing provides a hermetic seal
Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
Capture any potential process fluid leakage with optional secondary containment compartments to surround electrodes
Ensure reliability in the harshest environments with an all-welded sensor housing
Guard against installation damage and leading-edge wear with an optional lining protector
Minimize maintenance and repair with an obstructionless design featuring no moving parts
Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters
Continually monitor meter health and performance without stopping the process with Smart Meter Verification
Prevent moisture ingress with dual-compartment transmitter housing
Improve process management with advanced Digital Signal Processing
Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
Simplify adjustments in hazardous environments without removing the cover using optical switches for configuration
Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.