Micro Motion-P-TA-Coriolis

TA-Series Coriolis Flow and Density Meters

Product Description

The TA-Series Coriolis Flow and Density meters have all wetted material constructed from pure tantalum and are ideal for handling corrosive fluids, such as acids and bases. Multiple line sizes are available to provide an ideal platform for batching, distribution, allocation and intra-plant measurement applications.

Products

Search
1-7 of 7 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
Up to ±0.1% ± z.s. (±0.05% ± z.s.)
Density Accuracy / Repeatability
Up to ±0.001 g/cm3 ( ±0.0005 g/cm3)
Line Size
1/10” (DN2) - 3” (DN80)
Pressure Range
Up to 2245 psig (155 barg)
Temperature Range
-40°F to 356°F (-40°C to 180°C)
Electronics (software)
Expansive I/O options including mA, Frequency, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Expansive I/O options including mA, Frequency, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Tantalum
Electronics (software)
Expansive I/O options including mA, Frequency, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus

Features

  • Achieve highly accurate mass volume flow and density measurement in applications that require tantalum wetted components
  • Choose from seven different line sizes
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Offered solely with the 5700 9-wire transmitter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings