No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Flexim-PIOX S721 Density Ultrasonic Density Meter for Liquids

Flexim PIOX S721 - Ultrasonic Density Meter for Liquids

Product Description

The Flexim PIOX S721 ultrasonic density meter determines the concentration and density by means of clamp-on ultrasonic transducers mounted on the outside of the pipe. The non-intrusive technology found in this inline density meter is the system of choice when substances and processes place highest demands on safety and reliability. The sound velocity sensor PIOX S measures in real time the speed of sound through liquids. In binary liquids such as acids or sodas, the acoustic velocity is in a fixed proportion to concentration and density. PIOX S measures the sound velocity, thereby measuring the inline density and concentration of the medium.

Specifications

Measuring Quantities
Sound velocity
concentration g/l, mass and vol.%,
density
additional quantities programmable
Measurement Range
1000-2500 m/s (0-100 w%)*
Accuracy
Instrument is field calibrated
Repeatability
0.1 w%* (0,5m/s)
Diagnostics
Signal quality
Process Temperature
-60 °C ... +400 °C**
Fluid Pressure
3000 bar
Certifications/Approvals
Ultrasonic Transducers: IP67, ATEX (IECEx) zone 0,/1
Transmitter S721: aluminum or stainless-steel enclosure, IP66, ATEX (IECEx) zone 2
Housing Material
Stainless Steel 304 (1.4301)
Process Connection
Clamped onto the pipe with Variofix system
System configuration and Installation
Cleaning systems not required
System Configuration and Installation
* For most waterbased solutions and common working point
** additional wave injector required

Features

  • For all pipe materials - glass, steel, plastic and more
  • For almost all acids, caustics and a wide range of other toxic liquids
  • For ATEX, IECEX and FM areas
  • No shut down for installation
  • Maintenance free

Documents & Drawings