No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Flexim-FLUXUS F721 Non-Intrusive Ultrasonic Liquid Flow Meter

Flexim FLUXUS F721 Non-Intrusive Ultrasonic Liquid Flow Measurement

Product Description

The Flexim FLUXUS F721 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. With its state-of-the-art hardware design and powerful digital signal processing it surpasses any other non-intrusive ultrasonic flowmeter in terms of accuracy, reliability and versatility. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F721 liquid flow meter the standard setting measuring solution for any industrial application- even for the most challenging ones. The meter adapts itself automatically to the respective measurement conditions and compensates for flow profile disturbances such as beam dispersal and structure-borne noise.

Specifications

Fluid type
All liquids
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
PESO
KOSHA
Power supply
100-230VAC
24VDC
12VDC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to +200°C (-40 to +392°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
voltage
Input
Temperature
4-20mA active/passive
binary
voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Certified for operation within hazardous areas (ATEX / IECEx Zone 2 and FMc Class I, Div. 2 certified)
  • Fast measuring dynamics (output of measurement data every 10ms), capturing highly pulsating flows
  • Reliable measurements of slurries or liquids with gaseous entrainments (>10% of total volume)
  • High operational safety with no risk of leaks
  • Independent of pipe material, diameter, wall thickness and internal pressure and temperature
  • Accurate and repeatable measurement readings - even at extremely low flow rates (high turndown ratio)
  • Highly cost efficient in comparison to wetted instrumentation
  • Every measurement system is pre-calibrated in-house (traceable to national standards) and delivered with a calibration certificate
  • Matched transducers, integrated temperature compensation (according to ANSI/ASME MFC-5.1-2011 regulations) and advanced digital signal processing guarantee a high zero point stability and drift free measurement readings
  • Permanent coupling with unique couplant pads, FlexSpring secured mounting fixtures guarantee durable contact pressure also on heavily vibrating pipes
  • Bidirectional communication as well as remote set-up and diagnostic capabilities
  • Enabling complete monitoring of processes as well as supervision and control of critical operations

Documents & Drawings