Emerson-P-IC086SLM244LL

Industrial 28-port rack mount Layer 3 Gigabit Ethernet switch

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086SLM244LL
Managed
Yes
10/100Base-T(X) Ports in RJ45 Auto MDI/MDIX
24
Gigabit Combo Port with 10/100/1000Base-T(X) and 100/1000Base-X SFP ports
4
Ethernet Standard
IEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z 1000Base-XIEEE 802.3x: flow controlIEEE 802.3ad: LACPIEEE 802.1D: STPIEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1X: AuthenticationIEEE 802.1AB: LLDP

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Support Layer 3 Routing, Static Routing, RIP and VRRP function
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment