No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-VW-4i1H Vibration Welder

Branson VW-4i1H

Product Description

Strong and reliable vibration welder designed for small size parts

Specifications

Table to Spring Distance
610 mm
Drive Power
15 kW
Lift Table Size
851 L x 534 W mm
Lift Table Speed
254 mm/sec
Amplitude Range
0.5 - 1.8 mm
Weight
Approx. 2,040 kg
Min. Air Pressure
552 kPa (80 psi)
Actuation
Hydraulic
Communication Protocol
EtherNet/IP
Data Interface
Red Lion Data Station Plus

Features

  • Allen Bradley Compact Logix
  • Storage of up to twenty sets of weld parameters
  • Real time process vefication during each weld cycle
  • Self-tuning frequency program
  • Precise amplitude input and control in a range between 0.020" and 0.070" (0.5-1.8mm)
  • Force and amplitude profiling
  • Configurable use I/O is available for tooling functions
  • Linear displacement: position repeatability of 0.001" and melt down resolution of 0.0005"

Documents & Drawings