No image available
No image available
Your request is being processed.
AVENTICS-R412005384

AVENTICS™ Series QR1-S-MVL Mini R412005384

€6.43
QuickShip QuickShip
QTY:

Product Description

QR1-S-MVL-M005-DA04

Specifications

Fitting type
Long elbow fitting
Compressed air connection type
External thread
Port G
M5
Compressed air connection type 2
push-in fitting
Port D
Ø 4
Type
QR1-S-MVL
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.0079 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings