No image available
No image available
Your request is being processed.
AVENTICS-R412004901

AVENTICS™ Series QR2-C-RVT , stainless steel R412004901

€49.53
QuickShip QuickShip
QTY:

Product Description

QR2-C-RVT-G014-DA06

Specifications

Fitting type
Elbow fitting
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
push-in fitting
Port D
Ø 6
Type
QR2-C-RVT
suitable for use in food processing
suitable for use in food processing
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Delivery unit
2 piece
Weight
0.024 kg
Housing material
Stainless Steel
Seal material
Fluorocaoutchouc
Material tooth lock washer
Stainless Steel
Material release ring
Stainless Steel
Material thread
Stainless Steel

Documents & Drawings