AVENTICS-1827020252

AVENTICS™ Intermediate flange, Series JP1 1827020252

€121.47
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-100-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
100 mm
Housing material
Aluminum

Documents & Drawings