No image available
No image available
Your request is being processed.
AVENTICS-1827001283

AVENTICS™ Rear eye, Series MP4-HD 1827001283

€25.94
QuickShip QuickShip
QTY:

Product Description

CM1-MP4-032-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
32 mm
Material
Aluminum
Screws material
Steel, chrome-plated

Documents & Drawings