AVENTICS™ Sealing ring 1820209008

€0.96
QTY:

Product Description

DIN7603-A-33X39X2-AL

Specifications

Port G
G 1
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Delivery unit
50 piece
Housing material
Aluminum