AVENTICS-0821305009

AVENTICS™ Ejector Inline, Series EIX 0821305009

€90.32
QuickShip QuickShip
QTY:

Product Description

AVENTICS EIX Series Inline vacuum ejectors are pneumatically operated. Inline ejector Series EIX can be installed directly between suction cup and compressed air supply to handle all types of workpieces with manipulators, industrial robots and feeder systems.

Specifications

Activation
Pneumatically
Max Working Pressure
6 bar
Housing Material
Aluminum
Min to Max Ambient temperature
0 °C - 50 °C
Working pressure min.
2 bar

Features

  • Pneumatic control

Documents & Drawings