AVENTICS-0413214602

AVENTICS™ Nut for cylinder mounting, Series MR3 0413214602

€3.08
QTY:

Product Description

ICM-020/025

Specifications

Version
for cylinder mounting
For series
ICM
Piston diameter
20 mm, 25 mm
Thread size
M22x1,5
Weight
0.004 kg
Housing material
Polyamide fiber-glass reinforced