The AVENTICS Series CP2 of safety couplings for your pneumatic connections. Their two-stage actuation makes operation easy and even safer by preventing the dangerous bullwhip effect during decoupling. CP2 Series couplings are the ideal solution for every situation. They can be used in any mounting orientation, can be flexibly rotated by 360° even under pressure, are silicon-free, meet standards ISO 4414 and DIN EN 983, and are compliant with REACH and RoHs. With a high nominal flow of 1800 h l/min, an operating pressure of 1 to 16 bar, and applications in a temperature range form -20° to +100°C, the CP2 couplings are ideal for virtually every pneumatic application.
Compressed air connection
|
G 1/4
|
Compressed air connection type
|
External thread
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
G 3/8
|
Compressed air connection type
|
External thread
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
G 1/2
|
Compressed air connection type
|
External thread
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
G 1/4
|
Compressed air connection type
|
Internal thread
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
G 3/8
|
Compressed air connection type
|
Internal thread
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
G 1/2
|
Compressed air connection type
|
Internal thread
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
Diameter 6
|
Compressed air connection type
|
Collar
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
Diameter 8
|
Compressed air connection type
|
Collar
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
Diameter 9
|
Compressed air connection type
|
Collar
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|
Compressed air connection
|
Diameter 10
|
Compressed air connection type
|
Collar
|
Flow (L/M)
|
1800 l/min
|
Housing Material
|
Aluminum
|
availability
|
|