Rosemount-3051SAM Scalable ERS Measurement Transmitter

Rosemount™ 3051SAM Scalable ERS Measurement Transmitter

Product Description

Available in both Coplanar and in-line styles, the Rosemount 3051SAM Transmitter for ERS applications is a component of the Rosemount 3051S Electronic Remote Sensor (ERS)™ System. Using a digital architecture, the 3051S ERS System calculates differential pressure using two pressure sensors linked together with an electrical cable. The sensors used in the 3051S ERS System can consist of any combination of 3051SAM and 3051SAL models. The 3051SAM offers a variety of process connections, including threaded NPT, flanges, manifolds, and Rosemount 1199 Remote Seals.

Products

Search
1-1 of 1 results for Products
3051SAM Scalable ERS Measurement Transmitter
1199 Diaphragm Seal System

Specifications

Max. Operating Pressure
Up to 10,000psi (689.48 bar)
Process Temperature Range
Based on fill fluid - Maximum 770°F (410°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART®
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS Threaded: NPT, DIN, ISO Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, see full specs for complete list of materials
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NSF, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Provides DP Level measurements with a faster response time than traditional systems
  • Sensors are independently installed without heat tracing and insulation to offer simple installation
  • Entire system utilizes a single 2-wire, 4-20 mA HART® loop for straightforward system integration
  • Digital architecture delivers stable measurement for applications with excessive temperature variation
  • Each sensor can be independently serviced for simplified maintenance
  • Graphical interface of device dashboard offers simple configuration, commissioning and troubleshooting
  • Additional monitoring information of static pressure and sensor module temperature provide improved process insights
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings