ASCO™ Series S104 Pinch solenoid valves

Product Description

ASCO Series S104 pinch valves can control all fluids compatible with the tubing material, protecting the fluid from all contamination, including temperature changes. These characteristics make this valve suitable to control a wide range of fluids including those in the analytical, medical and food industry.

Specifications

Body Material
Anodized aluminum
Valve Actuation
Solenoid - Direct Acting?
Function
2 way - 2/2 Normally Closed
Pinching device
POM (reinforced acetal copolymer)
Internal components
Stainless steel
Core tube
Chemically nickel coated brass (Ni-P)

Features

  • Pinch solenoid valve, suitable to shut off media without producing neither turbulent flows, nor dead spaces.
  • High flow rate under the same conditions of internal diameter of different solenoid valves; the system allows a bi-directional through flow.
  • The valves are suitable for soft SILICONE tubings or others, similar as to elasticity and hardness (50 shore A).
  • Silent model.
  • The tubing is the only material in contact with the fluid.
  • The tubings are not included in our supply.