ASCO™ Series 215 Aluminum Body Solenoid Valves

Product Description

The ASCO Series 215 is an aluminum body, lightweight solenoid valve for high flow, low-pressure air or gas service. The pilot operated construction works from zero pressure differential with resilient soft seating for tight shut off. Optional long-life design eliminates metal-to-metal contact to extend life up to 20 million cycles. The 215 Series is ideal for vacuum service and heating equipment applications.

Products

Search
1-8 of 8 results for Products
:
€348.90
€820.30
€592.20
€1,021.40
€1,021.40
€322.60
€322.60
€322.60

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Air; Inert Gas; Natural Gas; Oxygen Vacuum
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPT
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Voltage
110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 440 AC; 48 DC; 480 AC; 6 DC - 50/60
Max Differential / Max Operating Pressure
125 psi; 8.6 Bar; Vacuum (refer to catalog)
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; FM; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL
Flow
From 3.4 Cv to 130 Cv (2.9 Kv to 110 Kv)

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional constructions for oxygen and vacuum services
  • Optional flange option for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing

Documents & Drawings