Elution tanks are a vital component in the mining industry for the continuous recovery of precious metals, such as gold. These tanks play a crucial role in facilitating the separation of precious metals from loaded carbon or resin. Elution tanks typically consist of cylindrical vessels equipped with heating elements and agitators to facilitate the desorption of precious metals from carbon or resin particles. Operators at mining sites often encounter various pain points during the operation of elution tanks. Some of these challenges include inefficient temperature control, inadequate agitation, uneven flow distribution, and difficulties in monitoring critical parameters such as pH, to maintain optimal performance. By leveraging Emerson's measurement instrumentation, mining operators can enhance efficiency, overcome operational challenges, and ensure optimal recovery of precious metals.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.
With a compact and light design, the 1600 transmitter delivers ease of integration with a native Ethernet connection and Power over Ethernet. A suite of powerful software solutions provide measurement confidence and valuable process insight in the most challenging applications. The data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time.