In mining operations, the use of flocculants is essential to enhance the solid-liquid separation processes. The batch process for flocculation involves precise dosing and mixing of the chemical agent. Routinely, mining operations face challenges in this regard. Maintaining consistent dosing agent concentrations and dosing rates can be a challenge. Unfortunately, variations in flocculant characteristics, equipment wear, and operational complexities often result in inefficiencies and suboptimal process control. Emerson's Measurement Instrumentation provides a reliable solution to address these challenges. With its advanced sensors, accurate measurement capabilities, and intuitive control systems, Emerson's instrumentation enables operators to optimize the batch processing of flocculants in mining. By utilizing Emerson's Measurement Instrumentation, mining facilities can achieve enhanced operational efficiency, improved process control, and maximize the benefits of flocculant usage.
Rosemount 2110 Level Switch offers reliable level detection with minimum maintenance for narrow spaces and in-pipe measurement. It is ideal for simple, fast-fit level applications and basic overfill prevention. Hygienic certificates expand application capability to include sanitary processes. The Rosemount 2110 has no moving parts, needs no calibration, and is virtually unaffected by process conditions. The compact stainless steel housing and fast-fit plug-socket connection is perfect for high-volume OEM users.
With a compact and light design, the 1600 transmitter delivers ease of integration with a native Ethernet connection and Power over Ethernet. A suite of powerful software solutions provide measurement confidence and valuable process insight in the most challenging applications. The data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design withstands outdoor conditions, is fully submersible and is suitable for hazardous location installations. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART™ or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems.