With global demand for green hydrogen on the rise, manufacturers are seeking better pressure measurement solutions for hydrogen production. However, employing system designs that require multiple types of monitoring can be overly complex and unnecessarily increase costs. Operators need a pressure measurement and monitoring solution that is accurate, affordable, and increases productivity and safety. Rosemount 3051S Pressure Transmitters are an excellent solution, as only one device type covers all process pressure requirements. Utilizing wireless technology and gold-plated diaphragms to prevent hydrogen permeation and extend sensor life, these transmitters offer easier and timelier installation, a wide measurement range, and reduced commissioning costs that are generally 40-60 percent less than wired options.