There are many dangerous areas within a refinery as combustible gases and other safety hazards exist. Explosive concentrations of catalyst dust can accumulate. Handling coked catalyst can result in fire if iron sulfide ignites spontaneously. If too much oxygen enters the sweetening process, fire may occur due to static electricity generation in the settler. And any combustible gas leaks can start fires if an ignition source is found. Flame detection is critical to help protect personnel and prevent catastrophic consequences. Rosemount™ 975 Flame Detectors provide fast, reliable flame detection even over long distances and work under challenging environmental conditions like extreme temperatures and harsh winds.