Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-Compact Panel

TESCOM™ Compact Panel Presssure Regulator

Product Description

Compact Panel is a central gas supply unit for the pressure control of analytical gases in laboratory facilities. Depending on the requirements, these units switch over to a spare cylinder in order to enable a continuous gas supply. The use of contact gauges allows the monitoring of empty gas cylinders. This product is suitable for central gas supply for the distribution of gases in laboratory applications. Ideal for supply of gases for laser cutting applications and various other processes requiring continuous gas supply.

Fluid Media
Non corrosive / corrosive gases and mixtures up to high purity of 6.0 (99.9999 Vol%).
Pressure Rating
Maximum Inlet Pressure: 4350 psig / 300 bar
Outlet Pressure Ranges:
  0-145 psig / 0-10 bar
  0-290 psig / 0-20 bar
Leak Rate
10-7 mbar l/s He
Material
Body: 316 Stainless Steel or Nickel-plated Brass
Diaphragm: 316L Stainless Steel
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Nominal Flow Rate
10 m3/h based on Nitrogen, Cv = 0.06
Cleaning
Cleaned for Oxygen Service.
Inlet Port Type and Size
G 3/8 female
Compression fitting 6 mm
Outlet Port Type and Size
Process outlet: G 1/4
  Purge Gas: G 1/4
  Relief Valve: M 12x1
Weight
17.6 lbs / 7.9 kg for 2x1 cylinder
8.1 lbs / 3.7 kg for 1 cylinder
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Особенности

  • Few connections and minimized internal volume due to the integration of valves and pressure regulator in one body
  • Suitable for ECD (Electron Capture Detector) applications
  • Short purging time when changing cylinders
  • Purging with process or inert gas
  • Easy and quick to maintain - a P & ID is located on front of the panel
  • Stainless Steel mounting plate for corrosive environments
  • Very compact design (fits into most gas cabinets)
  • All versions contain a filter element in the inlet

Документация и чертежи