Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
AVENTICS-P-Marex-OS-CPP

AVENTICS™ Series Marex OS CPP

Product Description

The AVENTICS Marex OS CPP is a cost-effective remote-control system with modular architecture that adapts flexibly and easily to the propulsion system of many types of commercial vessels. It can be used on vessels such as tugs and workboats, passenger transport vessels, sailing yachts, fishing boats and authority vessels. It features single-lever operation of RPM and pitch. Differentiated curves allow for optimal adaptation to the driving mode and enable economic and safe ship operation.