Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Branson-P-GPX-100

Branson GPX-100 PulseStaker Heat Staking Machine

Product Description

The Branson GPX PulseStaker platform is a heat staking technology which provides instantaneous heating and cooling. PulseStaker provides high levels of safety, consistent product quality and delivers significant energy savings. PulseStaker technology can be implemented in varying levels of sophistication according to customer requirements.

Central drive speed
550mm/s
Weight
1000 kg
Maximum number of welding tips
24
User interface
HMI /12” capacitive color screen display/1024 x 768 screen resolution

Особенности

  • Instantaneous heating and cooling process that provides a superior aesthetic finish
  • Adjustable cycle times for optimized, low energy heat staking
  • The process creates no particulates or burn marks
  • Suitable for a broad range of applications and compatible materials
  • Provides manufacturers with greater design freedom by enabling more complex, delicate and sensitive components to be joined
  • Local & global, rapid-response technical expertise and repair service supported

Документация и чертежи