Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Enardo-P-Model 660B 660LB

Enardo™ Model 660-B and 660-LB Spring-Loaded Thief Hatch

Product Description

The Model 660-B is a premium hatch designed with a round base and cover and is intended for use in applications where tight sealing is critical such as sour crude/gas or where strict environmental emissions standards are enforced. The Model 660-B is provided with a bleeder attachment, making it possible to relief tank pressure before opening the hatch. The bleeder prevents a spray from discharging when the hatch cover is raised.

Pressure Settings
2.0 to 32 oz/sq in
Vacuum Settings
0.4, 0.9, 3.5 oz/sq in
Bolt Pattern
8
Construction
Aluminum

Документация и чертежи

Особенности

  • Bleeder Attachment to Relieve Tank Pressure
  • Tank Gauging
  • Pressure Control
  • Vacuum Control